SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
To maintain the safe operating range of the internal ESD protection devices, TI recommends limiting the maximum slew rate of supplies to be less than 100 mV/us, as shown in Figure 6-2. For instance, a 1.8V supply should have a ramp time > 18 μs to ensure the slew rate < 100mV/us.
Figure 6-2 describes the Power Supply Slew Rate Requirement in the device.
Figure 6-2 Power Supply Slew and Slew Rate