SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
Figure 6-35 shows the recommended oscillator connections when OSC1 is not used. OSC1_XI must be connected to VSS through an external pull resistor (Rpd) to ensure this input is held to a valid low level when unused since the internal pull-down resistor is disabled by default.
Figure 6-35 OSC1 Not Used