SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Table 6-93, Figure 6-110, Table 6-94, and Figure 6-111 present timing requirements and switching characteristics for OSPI0 Tap SDR Mode.
| NO. | MODE | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| O19 | tsu(D-CLK) | Setup time, OSPI0/1_D[7:0] valid before active OSPI0/1_CLK edge | No Loopback | (15.4 - (0.975T(1)R(2))) | ns | |
| O20 | th(CLK-D) | Hold time, OSPI0/1_D[7:0] valid after active OSPI0/1_CLK edge | No Loopback | (–5.2 + (0.975T(1)R(2))) | ns | |
Figure 6-110 OSPI0/1 Timing Requirements – Tap
SDR, No Loopback| NO. | PARAMETER | MODE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| O7 | tc(CLK) | Cycle time, OSPI0/1_CLK | 20 | ns | ||
| O8 | tw(CLKL) | Pulse duration, OSPI0/1_CLK low | ((0.475P(1)) - 0.3) | ns | ||
| O9 | tw(CLKH) | Pulse duration, OSPI0/1_CLK high | ((0.475P(1)) - 0.3) | ns | ||
| O10 | td(CSn-CLK) | Delay time, OSPI0/1_CSn[3:0] active edge to OSPI0/1_CLK rising edge | ((0.475P(1)) + (0.975M(2)R(4)) - 1) | ((0.525P(1)) + (1.025M(2)R(4)) + 1) | ns | |
| O11 | td(CLK-CSn) | Delay time, OSPI0/1_CLK rising edge to OSPI0/1_CSn[3:0] inactive edge | ((0.475P(1)) + (0.975N(3)R(4)) - 1) | ((0.525P(1)) + (1.025N(3)R(4)) + 1) | ns | |
| O12 | td(CLK-D) | Delay time, OSPI0/1_CLK active edge to OSPI0/1_D[7:0] transition | –2 | 2 | ns | |
Figure 6-111 OSPI0/1 Switching Characteristics
– Tap SDR, No Loopback