SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
|---|---|---|---|
| CSI0_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AH33 |
| CSI0_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AH32 |
| CSI0_RXRCALIB (1) | A | CSI Pin connected to external resistor for on-chip resistor calibration | AH31 |
| CSI0_RXN0 | I | CSI Differential Receive Input (negative) | AL32 |
| CSI0_RXN1 | I | CSI Differential Receive Input (negative) | AM31 |
| CSI0_RXN2 | I | CSI Differential Receive Input (negative) | AN30 |
| CSI0_RXN3 | I | CSI Differential Receive Input (negative) | AK33 |
| CSI0_RXP0 | I | CSI Differential Receive Input (positive) | AL31 |
| CSI0_RXP1 | I | CSI Differential Receive Input (positive) | AM30 |
| CSI0_RXP2 | I | CSI Differential Receive Input (positive) | AN29 |
| CSI0_RXP3 | I | CSI Differential Receive Input (positive) | AK32 |