SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
|---|---|---|---|
| MCU_ADC0_REFN | A | ADC Reference (Negative) | C26 |
| MCU_ADC0_REFP | A | ADC Reference (Positive) | D25 |
| MCU_ADC0_AIN0 | A | ADC Input 0 | E26 |
| MCU_ADC0_AIN1 | A | ADC Input 1 | F25 |
| MCU_ADC0_AIN2 | A | ADC Input 2 | F23 |
| MCU_ADC0_AIN3 | A | ADC Input 3 | A28 |
| MCU_ADC0_AIN4 | A | ADC Input 4 | E24 |
| MCU_ADC0_AIN5 | A | ADC Input 5 | D27 |
| MCU_ADC0_AIN6 | A | ADC Input 6 | A26 |
| MCU_ADC0_AIN7 | A | ADC Input 7 | B27 |