SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
|---|---|---|---|
| MCASP3_ACLKR | IO | MCASP Receive Bit Clock | Y33 |
| MCASP3_ACLKX | IO | MCASP Transmit Bit Clock | Y33 |
| MCASP3_AFSR | IO | MCASP Receive Frame Sync | Y32 |
| MCASP3_AFSX | IO | MCASP Transmit Frame Sync | Y32 |
| MCASP3_AXR0 | IO | MCASP Serial Data (Input/Output) | V31 |
| MCASP3_AXR1 | IO | MCASP Serial Data (Input/Output) | V30 |
| MCASP3_AXR2 | IO | MCASP Serial Data (Input/Output) | W31 |