SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
|---|---|---|---|
| WKUP_GPIO0_0 | IO | General Purpose Input/Output | E15 |
| WKUP_GPIO0_1 | IO | General Purpose Input/Output | D16 |
| WKUP_GPIO0_2 | IO | General Purpose Input/Output | D18 |
| WKUP_GPIO0_3 | IO | General Purpose Input/Output | D19 |
| WKUP_GPIO0_4 | IO | General Purpose Input/Output | E16 |
| WKUP_GPIO0_5 | IO | General Purpose Input/Output | D20 |
| WKUP_GPIO0_6 | IO | General Purpose Input/Output | B15 |
| WKUP_GPIO0_7 | IO | General Purpose Input/Output | B17 |
| WKUP_GPIO0_8 | IO | General Purpose Input/Output | B19 |
| WKUP_GPIO0_9 | IO | General Purpose Input/Output | A15 |
| WKUP_GPIO0_10 | IO | General Purpose Input/Output | B18 |
| WKUP_GPIO0_11 | IO | General Purpose Input/Output | B21 |
| WKUP_GPIO0_12 | IO | General Purpose Input/Output | D17 |
| WKUP_GPIO0_13 | IO | General Purpose Input/Output | D21 |
| WKUP_GPIO0_14 | IO | General Purpose Input/Output | D15 |
| WKUP_GPIO0_15 | IO | General Purpose Input/Output | C16 |
| WKUP_GPIO0_16 | IO | General Purpose Input/Output | D8 |
| WKUP_GPIO0_17 | IO | General Purpose Input/Output | D10 |
| WKUP_GPIO0_18 | IO | General Purpose Input/Output | C10 |
| WKUP_GPIO0_19 | IO | General Purpose Input/Output | E10 |
| WKUP_GPIO0_20 | IO | General Purpose Input/Output | F9 |
| WKUP_GPIO0_21 | IO | General Purpose Input/Output | E9 |
| WKUP_GPIO0_22 | IO | General Purpose Input/Output | D11 |
| WKUP_GPIO0_23 | IO | General Purpose Input/Output | D9 |
| WKUP_GPIO0_24 | IO | General Purpose Input/Output | C9 |
| WKUP_GPIO0_25 | IO | General Purpose Input/Output | C7 |
| WKUP_GPIO0_26 | IO | General Purpose Input/Output | C8 |
| WKUP_GPIO0_27 | IO | General Purpose Input/Output | F12 |
| WKUP_GPIO0_28 | IO | General Purpose Input/Output | F11 |
| WKUP_GPIO0_29 | IO | General Purpose Input/Output | F10 |
| WKUP_GPIO0_30 | IO | General Purpose Input/Output | E11 |
| WKUP_GPIO0_31 | IO | General Purpose Input/Output | B7 |
| WKUP_GPIO0_32 | IO | General Purpose Input/Output | B10 |
| WKUP_GPIO0_33 | IO | General Purpose Input/Output | B9 |
| WKUP_GPIO0_34 | IO | General Purpose Input/Output | B8 |
| WKUP_GPIO0_35 | IO | General Purpose Input/Output | B11 |
| WKUP_GPIO0_36 | IO | General Purpose Input/Output | A11 |
| WKUP_GPIO0_37 | IO | General Purpose Input/Output | A10 |
| WKUP_GPIO0_38 | IO | General Purpose Input/Output | A8 |
| WKUP_GPIO0_39 | IO | General Purpose Input/Output | A9 |
| WKUP_GPIO0_40 | IO | General Purpose Input/Output | B14 |
| WKUP_GPIO0_41 | IO | General Purpose Input/Output | C12 |
| WKUP_GPIO0_42 | IO | General Purpose Input/Output | A12 |
| WKUP_GPIO0_43 | IO | General Purpose Input/Output | B12 |
| WKUP_GPIO0_44 | IO | General Purpose Input/Output | A13 |
| WKUP_GPIO0_45 | IO | General Purpose Input/Output | B13 |
| WKUP_GPIO0_46 | IO | General Purpose Input/Output | A14 |
| WKUP_GPIO0_47 | IO | General Purpose Input/Output | C14 |
| WKUP_GPIO0_48 | IO | General Purpose Input/Output | D13 |
| WKUP_GPIO0_49 | IO | General Purpose Input/Output | A20 |
| WKUP_GPIO0_50 | IO | General Purpose Input/Output | D14 |
| WKUP_GPIO0_51 | IO | General Purpose Input/Output | E13 |
| WKUP_GPIO0_52 | IO | General Purpose Input/Output | F13 |
| WKUP_GPIO0_53 | IO | General Purpose Input/Output | E12 |
| WKUP_GPIO0_54 | IO | General Purpose Input/Output | F15 |
| WKUP_GPIO0_55 | IO | General Purpose Input/Output | E18 |
| WKUP_GPIO0_56 | IO | General Purpose Input/Output | A19 |
| WKUP_GPIO0_57 | IO | General Purpose Input/Output | B20 |
| WKUP_GPIO0_58 | IO | General Purpose Input/Output | C20 |
| WKUP_GPIO0_59 | IO | General Purpose Input/Output | C19 |
| WKUP_GPIO0_60 | IO | General Purpose Input/Output | E22 |
| WKUP_GPIO0_61 | IO | General Purpose Input/Output | C18 |
| WKUP_GPIO0_62 | IO | General Purpose Input/Output | D12 |
| WKUP_GPIO0_63 | IO | General Purpose Input/Output | A16 |
| WKUP_GPIO0_64 | IO | General Purpose Input/Output | D23 |
| WKUP_GPIO0_65 | IO | General Purpose Input/Output | D22 |
| WKUP_GPIO0_66 | IO | General Purpose Input/Output | A17 |
| WKUP_GPIO0_67 | IO | General Purpose Input/Output | A18 |
| WKUP_GPIO0_68 | IO | General Purpose Input/Output | E21 |
| WKUP_GPIO0_69 | IO | General Purpose Input/Output | E14 |
| WKUP_GPIO0_70 | IO | General Purpose Input/Output | E19 |
| WKUP_GPIO0_71 | I | General Purpose Input/Output | E26 |
| WKUP_GPIO0_72 | I | General Purpose Input/Output | F25 |
| WKUP_GPIO0_73 | I | General Purpose Input/Output | F23 |
| WKUP_GPIO0_74 | I | General Purpose Input/Output | A28 |
| WKUP_GPIO0_75 | I | General Purpose Input/Output | E24 |
| WKUP_GPIO0_76 | I | General Purpose Input/Output | D27 |
| WKUP_GPIO0_77 | I | General Purpose Input/Output | A26 |
| WKUP_GPIO0_78 | I | General Purpose Input/Output | B27 |
| WKUP_GPIO0_79 | I | General Purpose Input/Output | C32 |
| WKUP_GPIO0_80 | I | General Purpose Input/Output | B33 |
| WKUP_GPIO0_81 | I | General Purpose Input/Output | B31 |
| WKUP_GPIO0_82 | I | General Purpose Input/Output | B29 |
| WKUP_GPIO0_83 | I | General Purpose Input/Output | D31 |
| WKUP_GPIO0_84 | I | General Purpose Input/Output | A32 |
| WKUP_GPIO0_85 | I | General Purpose Input/Output | A30 |
| WKUP_GPIO0_86 | I | General Purpose Input/Output | C28 |
| WKUP_GPIO0_87 | IO | General Purpose Input/Output | A21 |
| WKUP_GPIO0_88 | IO | General Purpose Input/Output | B16 |