SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Octal Serial Peripheral Interface, see the corresponding sections within Signal Descriptions and Detailed Description.
Table 6-101 represents OSPI timing conditions.
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | 3.3V, all modes | 2 | 6 | V/ns |
| 1.8V, PHY Data Training DDR with DQS | 0.75 | 6 | V/ns | ||
| 1.8V, all other modes | 1 | 6 | V/ns | ||
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | All modes | 3 | 10 | pF |
| PCB CONNECTIVITY REQUIREMENTS | |||||
| td(Trace Delay) | Propagation delay OSPI_CLK trace | No Loopback; Internal Pad Loopback | 450 | ps | |
| Propagation delay OSPI_LBCLKO trace | External Board Loopback | 2*L-30(2) | 2*L+30(2) | ps | |
| Propagation delay OSPI_DQS trace | DQS | L-30(2) | L+30(2) | ps | |
| td(Trace Mismatch Delay) | Propagation delay mismatch OSPI_D[i:0](1), OSPI_CSn relative to OSPI_CLK | All modes | 60 | ps | |