SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
For more details about features and additional description information on the device GPIO, see the device-specific Technical Reference Manual (TRM) and the corresponding sections within Signal Descriptions of this data sheet.
Table 6-101, Section 6.10.5.9.1, and Section 6.10.5.9.2 present timing conditions, requirements, and switching characteristics for GPIO.
| PARAMETER | BUFFER TYPE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | LVCMOS (VDD(1) = 1.8V) |
0.0018 | 6.6 | V/ns |
| LVCMOS (VDD(1) = 3.3V) |
0.0033 | 6.6 | V/ns | ||
| I2C OD FS (VDD(1) = 1.8V) |
0.0018 | 6.6 | V/ns | ||
| I2C OD FS (VDD(1) = 3.3V) |
0.0033 | 0.08 | V/ns | ||
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | LVCMOS | 3 | 10 | pF |
| I2C OD FS | 3 | 100 | pF | ||