SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
|---|---|---|---|
| MCASP1_ACLKR | IO | MCASP Receive Bit Clock | H30 |
| MCASP1_ACLKX | IO | MCASP Transmit Bit Clock | U32 |
| MCASP1_AFSR | IO | MCASP Receive Frame Sync | K33 |
| MCASP1_AFSX | IO | MCASP Transmit Frame Sync | N32 |
| MCASP1_AXR0 | IO | MCASP Serial Data (Input/Output) | H29 |
| MCASP1_AXR1 | IO | MCASP Serial Data (Input/Output) | G31 |
| MCASP1_AXR2 | IO | MCASP Serial Data (Input/Output) | J31 |
| MCASP1_AXR3 | IO | MCASP Serial Data (Input/Output) | P31 |
| MCASP1_AXR4 | IO | MCASP Serial Data (Input/Output) | N31 |