SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
This chapter describes the input/output controller (IOC) and the general-purpose input/output (GPIO) module. The IOC provides a flexible configuration, as most of the peripheral ports can be mapped to any of the physical I/O pins. The CC13x4x10 and CC26x4x10 device platform has up to 46 I/O pins that are configurable as GPIO or peripheral I/O function.