TIDUF75 April 2025
The TIDA-050077 reference design showcases a 12V, 4kW input power path protection system in data center servers, utilizing six TPS25985 eFuse devices arranged in parallel. The TPS25985x is a compact, package-integrated, parallelizable design for high-current circuit protection and power management. This device offers multiple protection modes with minimal external components, providing robust defense against overloads, short circuits, and excessive inrush current. The main purpose of this reference design is to demonstrate the thermal performance of the TPS25985 eFuse when two devices are positioned in the same location—one at the top and the other at the bottom of the PCB. In this configuration, four devices are placed on the top layer, while the other two are located on the bottom layer, precisely corresponding to the second and third devices on the top layer.
This reference design incorporates additional circuitry to safely perform output hot-short experiments using the SN74LVC1G123 monostable multivibrator and a low-side MOSFET gate driver, UCC27511. The design also includes an ultra-precise current sense amplifier, INA241A, to monitor the short-circuit current. Four analog temperature sensors, LM94022, are utilized to monitor the PCB temperature at various locations.