TIDUF75 April 2025
The LM94022 and LM94022-Q1 (LM94022x) devices are precision analog output CMOS integrated-circuit temperature sensors with selectable linear negative temperature coefficient (NTC). A class-AB output structure gives the LM94022x strong output source and sink current capability for driving heavy transient loads such as that presented by the input of a sample-and-hold analog-to-digital converter (ADC). The low 5.4µA supply current and 1.5V operating voltage of the LM94022x make the device an excellent choice for battery-powered systems as well as general temperature-sensing applications.