TIDUF75 April 2025
By factoring in a small variation in the junction-to-ambient thermal resistance (RθJA), a single TPS25985x eFuse is rated at a maximum steady state DC current of 60A with a maximum junction temperature of less than 125°C. Considering further degradation of RθJA of each eFuse due to the placement of multiple devices connected in parallel, each device is assumed to be rated for a thermal design current (TDC) of 50A at an elevated ambient temperature of 70°C.
Therefore, Equation 1 can be used to calculate the number of parallel devices (N) to support the maximum steady-state DC load current (ILOAD(max)), for which to model the design.
According to Table 1-1, IOUT(max) is 300A. Therefore, six (6) TPS25985 eFuses are connected in parallel in the TIDA-050077.