TIDUF75 April 2025
The SN74LVC1G123 device is a single retriggerable monostable multivibrator designed for 1.65V to 5.5V, VCC operation.
This monostable multivibrator features output pulse-duration control using three methods. In the first method, the A input is low, and the B input goes high. In the second method, the B input is high, and the A input goes low. In the third method, the A input is low, the B input is high, and the clear (CLR) input goes high.