TIDUF75 April 2025
TPS25985x eFuse responds to the output overcurrent conditions during steady-state by turning off the output after a user-adjustable transient fault blanking interval. This eFuse continuously senses the total system current (IOUT) and produces a proportional analog current output (IIMON) on the IMON pin. This generates a voltage (VIMON) across the IMON pin resistor (RIMON) in response to the load current, which is defined as Equation 9.
GIMON is the current monitor gain (IIMON : IOUT), whose typical value is 18.18µA/A. The overcurrent condition is detected by comparing the VIMON against the VIREF as a threshold. The circuit-breaker threshold during steady-state (IOCP) can be calculated using Equation 10.
In the TIDA-050077, IOCP(TOTAL) is considered to be 1.1 times IOUT(max). Hence, IOCP(TOTAL) is set at 330A, and RIMON can be calculated to be 166.67Ω with GIMON as 18.18µA/A and VIREF as 1V. The nearest value of RIMON is 167Ω with 0.1% tolerance and a power rating of 100mW. For noise reduction, place a 22pF ceramic capacitor across the IMON pin and GND.