TIDUF75 April 2025
The under-voltage lockout (UVLO) threshold is adjusted by employing the external voltage divider network of R1 and R2 connected between IN, EN/UVLO, and GND pins of the device as described in the under-voltage protection section of the TPS25985x data sheet. The resistor values required for setting up the UVLO threshold are calculated using Equation 18.
To minimize the input current drawn from the power supply, TI recommends using higher resistance values for R1 and R2. The current drawn by R1 and R2 from the power supply is IR12 = VIN / (R1 + R2). However, the leakage currents due to external active components connected to the resistor string can add errors to these calculations. So, the resistor string current, IR12 must be 20 times greater than the leakage current at the EN/UVLO pin (IENLKG). From the device electrical specifications, IENLKG is 0.1µA (maximum) and UVLO rising threshold VUVLO(R) = 1.2V. From the design requirements, VINUVLO = 10.8V. First choose the value of R1 = 1MΩ and use Equation 18 to calculate R2 = 125kΩ. Use the closest standard 1% resistor values: R1 = 1MΩ and R2 = 124kΩ. For noise reduction, place a 1nF ceramic capacitor across the EN/UVLO pin and GND.