TIDUF75 April 2025
The TPS25985x is an integrated, high-current circuit protection and power management design in a small package. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short-circuits, and excessive inrush current.
Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Output current limit levels can be set by the user as per system needs. A user-adjustable overcurrent blanking timer allows systems to support transient peaks in the load current without tripping the eFuse.