TIDUF75 April 2025
An appropriate capacitor must be connected at the ITIMER pin to ground of the primary or standalone device to adjust the duration for which the load transients above the circuit-breaker threshold are allowed. The transient overcurrent blanking interval can be calculated using Equation 17.
where
A 22nF capacitor with 10% tolerance and DC voltage rating of 25V is used as the CITIMER for the primary device in this design, which results in 16.5ms of tITIMER. Leave the ITIMER pin for all the secondary devices open.