TIDUF75 April 2025
In this parallel configuration, the IREF internal current source (IIREF) of the primary eFuse interacts with the external IREF pin resistor (RIREF) to generate the reference voltage (VIREF) for the overcurrent protection and active current sharing blocks. When the voltage at the IMON pin (VIMON) is used as an input to an ADC to monitor the system current or to implement the Platform Power Control (Intel® PSYS) functionality inside the VR controller, VIREF must be set to half of the maximum voltage range of the ISYS_IN input of the controller. This action provides the necessary headroom and dynamic range for the system to accurately monitor the load current up to the fast-trip threshold (2 × IOCP). Equation 8 is used to calculate the value of RIREF.
In the TIDA-050077, VIREF is set at 1V. With IIREF = 25µA (typical), the target RIREF is calculated to be 40kΩ. The closest standard value of RIREF is 40.2kΩ with 0.1% tolerance and a power rating of 100mW. For improved noise immunity, place a 1nF ceramic capacitor from the IREF pin to GND.