TIDUF85A August 2024 – December 2024
A band-pass filter is implemented to limit the spectrum of the acquired signal. Since a solar inverter system can be a noisy environment, a 4th order low-pass filter and a 4th order high-pass filter is selected. The separate structure is chosen, to easily adjust upper and lower boundaries of the frequency range. Design this filter in a way to filter out the switching frequency as well other noise sources. In this design, a frequency band of 30kHz to 100kHz is selected, but the frequency band can be specifically adjusted for each application.