TIDUF85A August   2024  – December 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Subsystems
        1. 2.1.1.1 Arc Detection Channels
          1. 2.1.1.1.1 Isolated Current Measurement
          2. 2.1.1.1.2 Band-Pass Filter
          3. 2.1.1.1.3 Analog-to-Digital Conversion
          4. 2.1.1.1.4 Arc Detection Using Embedded AI Models
        2. 2.1.1.2 Arc Labeling Circuit
          1. 2.1.1.2.1 Isolated String Voltage Measurement
          2. 2.1.1.2.2 Isolated Arc Voltage Measurement With Isolated Comparator
          3. 2.1.1.2.3 Window Comparator for Advanced Labeling
    2. 2.2 Design Considerations
      1. 2.2.1 Current Sensor and Input Stage
      2. 2.2.2 Analog Band-Pass Filter
      3. 2.2.3 Arc-Labeling Circuit
        1. 2.2.3.1 String Voltage Sensing
        2. 2.2.3.2 Arc Gap Voltage Sensing
        3. 2.2.3.3 Differential to Single-Ended Conversion
        4. 2.2.3.4 Window Comparator for Arc Labeling
      4. 2.2.4 Auxiliary Power Supply
      5. 2.2.5 controlCard and Debug Interface
    3. 2.3 Highlighted Products
      1. 2.3.1 TIEVM-ARC-AFE
      2. 2.3.2 TMDSCNCD28P55X – TMDSCNCD28P55X controlCARD Evaluation Module
        1. 2.3.2.1 Hardware Features
      3. 2.3.3 OPA4323 – Quad, 5.5V, 20MHz, Zero-Cross Low-Noise (6nV/√Hz) RRIO Operational Amplifier
      4. 2.3.4 OPA323 – Single, 5.5V, 20MHz, Zero-Cross Low-Noise (6nV/√Hz) RRIO Operational Amplifier
      5. 2.3.5 AMC3330 – ±1V Input, Precision Voltage Sensing Reinforced Isolated Amplifier With Integrated DC/DC
      6. 2.3.6 AMC23C11 – Fast-Response, Reinforced, Isolated Comparator With Adjustable Threshold and Latch Function
  9. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Signal Chain Verification
      1. 3.1.1 Hardware Requirements
      2. 3.1.2 Test Setup
      3. 3.1.3 Test Results
    2. 3.2 Arc Testing
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

Auxiliary Power Supply

Figure 2-10 shows how this reference design is powered by an auxiliary power supply. A voltage between 8V and 16V can be applied to connector J7. The eFuse TPS25947 is implemented to limit the input current and provide protection again reverse polarity. The current limit is set to 0.6A by R113. The undervoltage and overvoltage lockout is set to 6V and 16.3V by the resistors R104, R105, and R112. For a detailed description and formulas, see the data sheet.

TIDA-010955 Schematics Auxiliary Power
                    Supply Figure 2-10 Schematics Auxiliary Power Supply

TPS562203 is used to step-down the input voltage to 5V. This 5V is used to supply the C2000 control card. The 5V rail is stepped down by TPS7A2033 to 3.3V. Here a low dropout (LDO) regulator is used to generate a low noise 3.3V rail. This rail is used for the analog signal chain.