TIDUF85A August 2024 – December 2024
Figure 2-3 shows the filter stage consisting of an OPA4323, a 4-channel operational amplifier. U5A and U5B form a low-pass filter with a cutoff frequency at 100kHz. U5C and U5D form a high-pass filter with a cutoff frequency of 30kHz. In combination, this forms a band-pass filter with a pass band of 30kHz to 100kHz. The split topology of low-pass plus high-pass filters is selected to make it easy to adjust upper and lower levels of the band-pass filter separately. U5D also allows for an additional gain by adjusting R153 and R154. This can be used to introduce further gain after the filtering.
The two most important specifications of an amplifier in an active filter application are Gain-Bandwidth-Product (GBW) and slew rate (SR).The minimum requirements for GBW and SR are given in Equation 1 and Equation 2.
where
With the values of G = 1, fc = 100kHz, and VP-P = 5V; a minimum GBW of 10MHz and a minimum slew rate of 3.14V/μs are calculated. With a GBW of 20MHz and a slew rate of 10V/μs, the OPA4323 fulfills these criteria and allows for some head room if a higher frequency band is desired. The transfer function is validated in the test results LINK. The output of the filter stage is connected to an internal ADC of the C2000 MCU. Populating R30 and removing R27 allows bypass of the analog filter stage.
For channel 3 and channel 4, only a 2nd order low-pass and 2nd order high-pass is implemented, as shown in Figure 2-4.
Therefore, U8A and U8D are just implementing a voltage follower and are not required. This is done to allow comparison between a 4th order band-pass on channels 3 and 4 and an 8th order band-pass on channels 1 and 2. In case 4 similar channels are desired, the resistors and capacitors can be adjusted.