TIDUF85A August   2024  – December 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Subsystems
        1. 2.1.1.1 Arc Detection Channels
          1. 2.1.1.1.1 Isolated Current Measurement
          2. 2.1.1.1.2 Band-Pass Filter
          3. 2.1.1.1.3 Analog-to-Digital Conversion
          4. 2.1.1.1.4 Arc Detection Using Embedded AI Models
        2. 2.1.1.2 Arc Labeling Circuit
          1. 2.1.1.2.1 Isolated String Voltage Measurement
          2. 2.1.1.2.2 Isolated Arc Voltage Measurement With Isolated Comparator
          3. 2.1.1.2.3 Window Comparator for Advanced Labeling
    2. 2.2 Design Considerations
      1. 2.2.1 Current Sensor and Input Stage
      2. 2.2.2 Analog Band-Pass Filter
      3. 2.2.3 Arc-Labeling Circuit
        1. 2.2.3.1 String Voltage Sensing
        2. 2.2.3.2 Arc Gap Voltage Sensing
        3. 2.2.3.3 Differential to Single-Ended Conversion
        4. 2.2.3.4 Window Comparator for Arc Labeling
      4. 2.2.4 Auxiliary Power Supply
      5. 2.2.5 controlCard and Debug Interface
    3. 2.3 Highlighted Products
      1. 2.3.1 TIEVM-ARC-AFE
      2. 2.3.2 TMDSCNCD28P55X – TMDSCNCD28P55X controlCARD Evaluation Module
        1. 2.3.2.1 Hardware Features
      3. 2.3.3 OPA4323 – Quad, 5.5V, 20MHz, Zero-Cross Low-Noise (6nV/√Hz) RRIO Operational Amplifier
      4. 2.3.4 OPA323 – Single, 5.5V, 20MHz, Zero-Cross Low-Noise (6nV/√Hz) RRIO Operational Amplifier
      5. 2.3.5 AMC3330 – ±1V Input, Precision Voltage Sensing Reinforced Isolated Amplifier With Integrated DC/DC
      6. 2.3.6 AMC23C11 – Fast-Response, Reinforced, Isolated Comparator With Adjustable Threshold and Latch Function
  9. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Signal Chain Verification
      1. 3.1.1 Hardware Requirements
      2. 3.1.2 Test Setup
      3. 3.1.3 Test Results
    2. 3.2 Arc Testing
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History
Isolated Arc Voltage Measurement With Isolated Comparator

The arc voltage is monitored in two ways. First with an isolated amplifier and second with an isolated comparator. The comparator indicates the start of an arc if the arc gap voltage rises above the comparator threshold. The output of the isolated amplifier is used for the advanced labeling circuit with the window comparator.