TIDUFF8 September 2025
In this section, the angle accuracy is tested when the motor is running at a constant speed of 30rpm. The host controller sends a position data request command at 16kHz frequency and collects the reference encoder and the synchronized position data time of the TIDA-010961. Then angle of the reference encoder is compared against the inductive encoder angle. The air gap is set to the default value of 0.5mm. A total of 2500 angle samples are collected over one revolution.
Figure 4-17 and Figure 4-18 show the mechanical angular error with offset and gain calibration.
For the repeatability test, the angle data is collected twice with the same calibration parameter. Figure 4-19 shows error results of two cycles with calibration. The data of cycle 1 and cycle 2 almost completely overlap, this means there is reliable repeatability of TIDA-010961.