TIDUFF8 September 2025
Figure 4-3 shows the encoder test bench.
Figure 4-3 shows the whole test setup. MS1H4-40B30CA is a 48V servo motor with 23-bit optical encoder inside. The high-resolution optical encoder provides an accurate reference position to calculate the position measurement error.
The 2D linear stage is used to adjust the XY position of the receiver board, so that target board and receiver board can be precisely center aligned.
The TIDA-010956 three-phase inverter runs the motor at constant speed. The test bench uses a TMS320F280039 real-time MCU LaunchPadâ„¢ development kit to control the three-phase inverter and send position request commands to the reference encoder and TIDA-010961 simultaneously.