TIDUFF8 September 2025
Table 1-1 provides the key specifications of this reference design.
| PARAMETER | VALUE (TYPICAL) | COMMENT |
|---|---|---|
| Function | Single-turn inductive absolute angle encoder | – |
| Inductive sensor type | LDC5072-Q1 inductive analog front end | – |
| Sense PCB coil outer diameter | 58mm | – |
| Sense PCB coil shaft hole | 16mm | – |
| Outer coil periods | 16 | – |
| Inner coil periods | 15 | – |
| Air gap between target and sense PCB | 0.5mm (typical), 1.2mm (maximum) | Configurable, see definition in Figure 1-1 |
| Angle accuracy | ≤ 0.04° | Offset and gain error calibrated at 25°C |
| Angle standard deviation (standard deviation) | ≤ 0.0015° | – |
| Angle resolution (ENOB) | 16.6 effective number of bits (ENOB) | – |
| Angle resolution (numerical) | 32-bit (IQ21) | Custom specific on MSPM0G3507 |
| Angle propagation delay (latency) | 9.6μs | Time from effective sampling point of inductive sense coil to angle calculated |
| Effective angle sample rate | 32kHz | Configurable |
| Maximum operating speed | Not tested | Change low-pass filter cap to increase, see Section 3.1.3.1 |
| A/D converter | Dual 12-bit ADC with 8-times oversampling decimation filter | Integrated to MSPM0G3507, ADC oversampling configurable up to 128 times |
| A/D converter oversampling rate | 2.85MSPS (250ns sample time, 100ns conversion time) |
Configurable sample time, 150ns minimum |
| Encoder connector | 12-pin connector | See Table 4-2 |
| Interface | UART | 2.5M baud rate |
| Supply voltage | 12V ±10% | – |
| Power consumption at 12V input | 468 mW | – |
| Operating temperature range | –40°C to 125°C | Reference design tested at 25°C ambient temperature |
| Signal chain PCB layers | 6 | – |