The TPSM365R3 is a 300mA, 65V input
synchronous step-down DC/DC power module that combines power MOSFETs, integrated inductor,
and boot capacitor in a compact QFN package. The key features with this device include:
- Integrated metal-oxide semiconductor
field-effect transistors (MOSFETs), inductor, and controller in a 3.5mm × 4.5mm × 2mm QFN
package
- Wide input voltage ranges from 3V to 65V
- Ultra-high efficiency > 85% across the full load range for minimum power dissipation
ease motor integration
- Inherent protection features for robust
design
- Extended industrial temperature range: –40°C to 125°C