Absolute angle
resolution 16.6 effective number of bits (ENOB), static
angle accuracy < 0.04°, very low latency 9.6μs
58mm diameter
conductive target and sense PCB with two Nonius coils at 16
and 15 periods per turn enable a low-height design
Immunity to stray
magnetic fields enables resolver replacement at lower system
cost, lower power consumption < 500mW, and higher
accuracy
Integrated analog
front-end IC for contactless inductive position sensing
removes the need for magnets, lowering system cost
MCU with
integrated dual 12-bit Analog-to-Digital Converter (ADC),
oversampling and trigonometric math accelerator help
increase resolution and reduce system cost