TIDUFF8 September 2025
In the TIDA-010961 reference design, the MSPM0G3507 samples the output sine signals and cosine signals of the LDC5072 device with 8 × oversampling ratio and calculates the absolute angle. The ADC in the TMAG6180 device is triggered by an internal 32kHz Timer0 and saves the ADC results to arrays. After the ADC finishes the transaction, an interrupt is created, in which the MCU calculates the absolute angle.
The host controller sends command requests to get position data from the TIDA-010961. The command triggers the UART interrupt in MSPM0, then the MCU sends the position data.
| SUBSYSTEM | PROPAGATION DELAY (TYPICAL) |
|---|---|
| LVD5072 | 4μs |
| Differential to single-ended filter | 0.2μs |
| 8 times oversampling ADC | 1.4μs |
| Angle calculation | 4μs |
| Total | 9.6μs |