TIDUFG2 December 2025
Figure 3-10 Low-Pass Filter SchematicThis filter has a cutoff frequency at 59Hz. R22 and C19 adjust this frequency. R18 and R22 set the gain or attenuation. This filter provides measurement of the line current. This enables the arc fault algorithm to use the current magnitude to adjust arc detection behavior. This filter integrates the 60Hz to 1kHz signal, and when combined with the hybrid integrator forms a low-pass filter starting at 1kHz. The 60Hz filter introduces a delay into the 60Hz signal around 1.54ms. This causes some distortion since high frequencies do not have the same delay.