TIDUFG2 December 2025
Table 1-1 shows the key system specifications:
| ITEM | DESCRIPTION |
|---|---|
| Power Draw | About 7mA to 17mA |
| Power Supply | Efficiency 17% at 10mA |
| Input Voltage | 110 to 250VAC |
| Rogowski Bandwidth | 50Hz to 40MHz |
| Rogowski size | 12mm diameter × 2 layer PCB thickness |
| Rogowski Sensitivity | About 0.4mV/A at 6kHz |
| Hybrid Integrator Bandwidth | 2kHz to 40MHz |
| Gain Amplifier Bandpass | 6kHz to50kHz |
![]() |
CAUTION: Do not leave the design powered
when unattended.
|
![]() |
WARNING:
High voltage! Accessible high voltages are present on the board. Electric shock is possible. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended. TI considers the user's responsibility to confirm that the voltages and isolation requirements are identified and understood before energizing the board or simulation. When energized, do not touch the design or components connected to the design. |
![]() |
WARNING:
Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures > 55°C when the board is powered on. Do not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |
![]() |
WARNING:
TI intends this reference design to be operated in a lab environment only and does not consider the design as a finished product for general consumer use. The design is intended to be run at ambient room temperature and is not tested for operation under other ambient temperatures. TI intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems. There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. |