TIDUFG2 December 2025
The arc-labeling circuit consists of two isolated amplifiers, and an isolated comparator. The arc-labeling circuit gathers and labels arc signatures in a controlled lab environment. The design uses the fact that in a lab environment, the AC line voltage and the arc gap voltage are available, unlike in the field. Figure 4-2 shows the typical arc test setup in the lab. An arc generator generates reproducible arcs at different operating conditions. The relation between the arc gap voltage, measured across the arc generator and line voltage, serves as an indicator for an arc. This information then labels the data sampled by standard arc detection signal chain. The labeled data then trains an embedded AI model. This portion of the board works with a compatible TI LaunchPad development kit and draws power from the 3V3 LaunchPad output. The MSPM0 SDK includes a software example to transfer data from the LaunchPad to the connected computer.