TIDUFG2 December 2025
The TLV387 precision amplifier offers state-of-the-art performance. Zero-drift technology provides unparalleled long-term stability for TLV387 offset voltage and offset drift. The TLV387 achieves 5.7MHz bandwidth with 570µA quiescent current. The amplifier delivers 8.5nV/√Hz broadband noise and 177nVPP 1/f noise. These specifications enable extremely high precision in 16-bit to 24-bit analog to digital converters (ADCs). The specifications prevent linearity degradation. The TLV387 features flat bias current over temperature. High input impedance applications need little to no calibration over temperature.