TIDUFG2 December   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Sensor Selection
    3. 2.3 Highlighted Products
      1. 2.3.1 TLV387
      2. 2.3.2 TLV9054
      3. 2.3.3 MSPM0G5187-LP
      4. 2.3.4 LOG300
      5. 2.3.5 UCC28881
      6. 2.3.6 TPS709
  9. 3System Design Theory
    1. 3.1 Current Sensor
    2. 3.2 Hybrid Integrator
    3. 3.3 Band-Pass Filter
      1. 3.3.1 Log Amplifier
      2. 3.3.2 Current Low-Pass Filter
      3. 3.3.3 Non-isolated Voltage Sensing
      4. 3.3.4 Auto Labeling Circuit
        1. 3.3.4.1 Line Voltage Sensing
        2. 3.3.4.2 Arc Gap Voltage Sensing
        3. 3.3.4.3 Differential to Single-Ended Conversion
      5. 3.3.5 Power Supply
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software
    3. 4.3 Test Setup
      1. 4.3.1 Arc Testing Setup
    4. 4.4 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

UCC28881

The UCC28881 integrates the controller and a 14Ω, 700V power MOSFET into one monolithic device. The device also integrates a high-voltage current source. This enables start-up and operation directly from rectified mains voltage. UCC28881 belongs to the same family as UCC28880, with higher current handling capability.

The device low quiescent current enables excellent efficiency. The UCC28881 builds the most common converter topologies such as buck, buck-boost, and flyback. These topologies use a minimum number of external components.

The UCC28881 incorporates a soft-start feature for controlled start-up of the power stage. This minimizes stress on power-stage components.