TIDUFG2 December 2025
Figure 3-13 Arc Gap Voltage SensingTo sense the arc gap voltage, the same circuit as for line voltage sensing operates. In addition, an isolated comparator AMC23C11 indicates when the arc gap voltage exceeds a threshold. R54 programs this threshold. A 100µA current source implements in the REF pin of AMC23C11 to generate the threshold voltage. R54 selects at 1000Ω, resulting in a voltage of 200mV at the REF pin. This equals an input voltage of 24.5V. The existing schematic configures for 120VAC. For 240VAC a lower burden resistor R86 about 1.62kΩ and threshold value R54 about 500Ω are needed for equivalent operation.