Before powering the board verify that all connections are properly screwed down and that
the LaunchPad connects with the ground and power pins matching the reference design. First
verify the analog signal chain before high-voltage testing.
- Connect the LaunchPad to the interface
below the board according to the connections in Section 2.1, Figure 2-2:
- Wire a 12AWG insulated wire through the Rogowski and connect to
AC power supply and 12Ω power resistor rated for more than 50W
to the parallel load connection.
- Plug in the USB cable to a USB power
source and the LaunchPad. On power up, check that the LED D6 glows blue.
- The test pins are labeled
Current-LPF, and LOG. Test with low voltage first, 12VAC, 1A 60Hz load.
Have the low-pass and band-pass filter inputs AC coupled on the oscilloscope.
- Verify Current LPF output is
134mV peak to peak
- Verify Integrator output is
15mV peak to peak
- Verify LOG: output is 900mV –
this can fluctuate depending on the environmental noise.