TIDUFG2 December 2025
The LOG300 functions as an integrated analog front end (AFE) consisting of low-noise amplifier (LNA) and Log Detector block. This device supports input frequency range from 50Hz to 40MHz and typical dynamic range of 98dB. The LOG300 serves applications requiring wide dynamic range voltage and signal measurement. The Log Detector block supports both single-ended and differential inputs. The integrated LNA low input noise enables measurement of signals as low as 7µVP. Users adjust transient output response by tuning the capacitor connected at the Log_Out pin. The integrated frequency detect feature enables users to extract input signal frequency and zero-crossing information.