Packaging information
Package | Pins VQFN (RGZ) | 48 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the DP83869HM
- Multiple operating modes
- Media support: copper and fiber
- Media conversion between copper and fiber
- Bridge between RGMII and SGMII
- Maximum ambient temperature available of 125°C
- Exceeds 8-kV IEC61000-4-2 ESD
- Low power consumption
- < 150 mW for 1000Base-X
- < 500 mW for 1000Base-T
- Low RGMII latency
- Total latency ≤ 384ns for 1000Base-T
- Total latency ≤ 361ns for 100Base-TX
- Time Sensitive Network (TSN) compliant
- Recovered clock output for SyncE
- Selectable synchronized clock output: 25 MHz and 125 MHz
- SFF-8431 V4.1, 1000BASE-X and 100BASE-FX Compatible
- IEEE1588 support via SFD
- Wake on LAN support
- Configurable IO voltages: 1.8 V, 2.5 V, and 3.3 V
- SGMII, RGMII, MII MAC interface
- Jumbo frame support for 1000M and 100M speed
- Cable diagnostics
- TDR
- BIST
- Programmable RGMII termination impedance
- Integrated MDI termination resistor
- Fast link drop modes
- Conforms to IEEE 802.3 1000Base-T, 100Base-TX, 10Base-Te,1000Base-X, 100Base-FX
Description for the DP83869HM
The DP83869HM device is a robust, fully-featured gigabit physical layer (PHY) transceiver with integrated PMD sublayers that supports 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols. The DP83869 also supports 1000BASE-X and 100BASE-FX fiber protocols. Optimized for ESD protection, the DP83869HM exceeds 8-kV IEC 61000-4-2 (direct contact).This device interfaces to the MAC layer through reduced GMII (RGMII) and SGMII. In 100M mode, the device lets the designer use MII for lower latency. Programmable integrated termination impedance on RGMII/MII helps reduce system BOM.
The DP83869HM supports media conversion in unmanaged mode. In this mode, the DP83869HM can run 1000BASE-X-to-1000BASE-T and 100BASE-FX-to-100BASE-TX conversions.
The DP83869HM can also support bridge conversion from RGMII to SGMII and SGMII to RGMII. The DP83869HM is compliant to TSN standards and offers low latency.