DP83TC813SRHFTQ1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) | RHF | 28 | -40 to 125 package image

DP83TC813SRHFTQ1 ACTIVE

Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII)

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83TC813SRHFRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHF) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DP83TC813S-Q1

  • Open Alliance and IEEE 802.3bw 100BASE-T1 compliant
    • Passes Level IV emissions with Integrated LPF
    • TC-10 compliant with < 20µA sleep current
  • Small Form Factor: 28pin VQFN (5mm x 4mm)
  • SAE J2962-3 EMC compliant
  • Configurable I/O voltages: 3.3 V, 2.5 V, and 1.8 V
  • MAC interfaces: MII, RMII, RGMII and SGMII
  • Optional separate voltage rail for MAC interface pins (3.3 V, 2.5 V, 1.8 V)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125 °C ambient operating temperature
    • ±8-kV HBM ESD for pins 19 and 20
    • IEC61000-4-2 ESD classification level 4 for pins 19 and 20: ±8-kV contact discharge
  • IEEE 1588 SFD support
  • TSN compliant with 802.3br frame pre-emption support
  • Low active power operation: < 230 mW
  • Diagnostic tool kit
    • Signal quality indication (SQI)
    • Time domain reflectometry (TDR)
    • Electrostatic discharge sensor
    • Voltage sensor
    • PRBS Built-in Self-Test
    • Loopbacks
  • VQFN, wettable flank packaging

Description for the DP83TC813S-Q1

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC813-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The device is housed in a 5.00mm × 4.00mm, 28-pin VQFN wettable flank package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83TC813SRHFRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more