DRV8839
- Dual ½-H-Bridge Motor Driver
- Drives a DC Motor or One Winding of a Stepper Motor, or Other Loads
- Low MOSFET ON-Resistance:
HS + LS 280 mΩ
- 1.8-A Maximum Drive Current
- Separate Motor and Logic Supply Pins:
- 0-V to 11-V Motor-Operating Supply-Voltage
- 1.8-V to 7-V Logic Supply-Voltage
- Individual ½-H-Bridge Control Input Interface
- Low-Power Sleep Mode With 120-nA Maximum Combined Supply Current
- 2.00-mm × 3.00-mm 12-Pin WSON Package
All trademarks are the property of their respective owners.
The DRV8839 provides a versatile power driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered applications. The device has two independent ½-H-bridge drivers and can drive one DC motor or one winding of a stepper motor, as well as other devices like solenoids. The output stages use N-channel power MOSFETs configured as ½-H-bridges. An internal charge pump generates needed gate-drive voltages.
The DRV8839 can supply up to 1.8-A of output current. It operates on a motor power supply voltage from 0 V to 11 V and a device power supply voltage of 1.8 V to 7 V.
The DRV8839 has independent input and enable pins for each ½-H-bridge which allow independent control of each output.
Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.
The DRV8839 is packaged in a 12-pin,
2.00-mm × 3.00-mm WSON package (Eco-friendly: RoHS and no Sb/Br).
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8839 Low-Voltage Dual ½-H-Bridge Driver IC datasheet (Rev. C) | PDF | HTML | 09 Aug 2016 |
Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
EVM User's guide | DRV8839EVM User's Guide | 20 Feb 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8839EVM — DRV8839 Evaluation Module
The DRV8839EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's low-voltage motor driver DRV8839. Users can control the DRV8839 with the onboard MS430 microcontroller with pre-loaded firmware, or with an external microcontroller. The board can simply be powered up by (...)
Package | Pins | Download |
---|---|---|
WSON (DSS) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.