Packaging information
Package | Pins WQFN (NJY) | 54 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the DS125BR800
- Comprehensive Family, Proven System
Inter-Operability
- DS125BR111: One-Lane Repeater
- DS125BR401: Four-Lane Repeater
- DS125BR800: Eight-Channel Repeater
- DS125MB203: Two-Port 2:1/1:2 Mux/Switch
- DS125DF410: Four-Channel Retimer With CDR
- Low 65-mW/Channel (Typical) Power Consumption, With Option to Power Down Unused Channels
- "Non-Limiting" Output for PCIe and 10G-KR Link Training Support
- Advanced Signal Conditioning
Features
- Receive Equalization up to 30 dB at 6.25 GHz
- Transmit De-Emphasis up to –12 dB
- Transmit Output Voltage Control: 700 mV to 1300 mV
- Programmable Through Pin Selection, EEPROM, or SMBus Interface
- Single Supply Voltage: 2.5 V or 3.3 V (Selectable)
- −40°C to 85°C Operating Temperature Range
- 3-kV HBM ESD Rating
- Flow-Thru Pinout: 54-Pin WQFN (10-mm × 5.5-mm, 0.5-mm Pitch)
- Supported Protocols
- sRIO, Infiniband, Interlaken, CPRI, OBSAI
- Other Proprietary Interface up to 12.5 Gbps
Description for the DS125BR800
The DS125BR800 device is an extremely low-power high-performance multiprotocol
repeater/redriver designed to support eight channels of PCIe Gen-3/2/1, 10G-KR, and other
high-speed interface serial protocols up to 12.5 Gbps. The continuous time linear equalizer (CTLE)
of the receiver provides a boost of up to
+30 dB at 6.25 GHz (12.5 Gbps) in each of its eight channels and can open an input eye that
is completely closed due to intersymbol interference (ISI) induced by interconnect medium such as
30in+ backplane traces or 8m+ copper cables, hence enabling host controllers to ensure an
error-free end-to-end link. The transmitter provides a de-emphasis boost of up to –12 dB and output
voltage amplitude control from 700 mV to 1300 mV to allow maximum flexibility in the physical
placement within the interconnect channel.
When operating in 10G-KR and PCIe Gen-3 mode, the DS125BR800 transparently allows the host controller and the end point to optimize the full link and negotiate transmit equalizer coefficients. This seamless management of the link training protocol ensures system-level interoperability with minimum latency. With a low power consumption of 65 mW per channel (typical) and option to turn off unused channels, the DS125BR800 enables energy efficient system design. A single supply of 3.3 V or 2.5 V is required to power the device.
The programmable settings can be applied easily through pins, software (SMBus or I2C) or loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.