44-pin (NJN) package image

DS92LV040ATLQAX/NOPB ACTIVE

4-channel bus LVDS transceiver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS92LV040ATLQA/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins WQFN (NJN) | 44
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the DS92LV040A

  • Bus LVDS Signaling
  • Propagation Delay: Driver 2.3 ns Max, Receiver 3.2 ns Max
  • Low power CMOS Design
  • 100% Transition Time 1 ns Driver Typical, 1.3 ns Receiver Typical
  • High Signaling Rate Capability (above 155 Mbps)
  • 0.1 V to 2.3 V Common Mode Range for
    VID = 200 mV
  • 70 mV Receiver Sensitivity
  • Supports Open and Terminated Failsafe on Port Pins
  • 3.3-V Operation
  • Glitch Free Power up/down (Driver & Receiver Disabled)
  • Light Bus Loading (5 pF Typical) per Bus LVDS Load
  • Balanced Output Impedance
  • Product Offered in 44 Pin WQFN Package
  • High Impedance Bus Pins on Power Off
    (VCC = 0 V)

Description for the DS92LV040A

The DS92LV040A is one in a series of Bus LVDS transceivers designed specifically for high speed, low power backplane or cable interfaces. The device operates from a single 3.3-V power supply and includes four differential line drivers and four receivers. To minimize bus loading, the driver outputs and receiver inputs are internally connected. The device also features a flow through pin out which allows easy PCB routing for short stubs between its pins and the connector.

The driver translates 3-V LVTTL levels (single-ended) to differential Bus LVDS (BLVDS) output levels. This allows for high speed operation while consuming minimal power and reducing EMI. In addition, the differential signaling provides common mode noise rejection greater than ±1 V.

The receiver threshold is less than +0/−70 mV. The receiver translates the differential Bus LVDS to standard (LVTTL/LVCMOS) levels. (See the Application Information Section for more details.)

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS92LV040ATLQA/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more