16-pin (NFE) package image

5962-9076601VEA ACTIVE

EIA-485/EIA-422 Quad Differential Receivers

ACTIVE barcode LOT/DATE Lot and date code selection may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (NFE) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the DS96F175MQML-SP

  • Meets EIA-485, EIA-422A, EIA-423A Standards
  • Designed for Multipoint Bus Applications
  • TRI-STATE Outputs
  • Common Mode Input Voltage Range: −7V to +12V
  • Operates from Single +5.0V Supply
  • Lower Power Version
  • Input Sensitivity of ±200 mV Over Common Mode Range
  • Input Hysteresis of 50 mV Typical
  • High Input Impedance
  • DS96F173 and DS96F175 are Lead and Function Compatible with SN75173/175 or the AM26LS32/MC3486

All trademarks are the property of their respective owners.

Description for the DS96F175MQML-SP

The DS96F173 and the DS96F175 are high speed quad differential line receivers designed to meet the EIA-485 standard. The DS96F173 and the DS96F175 offer improved performance due to the use of L-FAST bipolar technology. The use of LFAST technology allows the DS96F173 and DS96F175 to operate at higher speeds while minimizing power consumption.

The DS96F173 and the DS96F175 have TRI-STATE outputs and are optimized for balanced multipoint data bus transmission at rates up to 15 Mbps. The receivers feature high input impedance, input hysteresis for increased noise immunity, and input sensitivity of 200 mV over a common mode input voltage range of −7V to +12V. The receivers are therefore suitable for multipoint applications in noisy environments. The DS96F173 features an active high and active low Enable, common to all four receivers. The DS96F175 features separate active high Enables for each receiver pair.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more