Packaging information
Package | Pins VSSOP (DGK) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 80 | TUBE |
Features for the SN65LVEP11
- 1:2 PECL/ECL Fanout Buffer
- Operating Range
- PECL: VCC = 2.375 V to 3.8V With VEE = 0 V
- NECL: VCC = 0 V With VEE = -2.375V to
-3.8 V
- Open Input Default State
- Support for Clock Frequencies > 3.0 GHz
- 240 ps Typical Propagation Delay
- Deterministic Output Value for Open Input Conditions
- Q Output Will Default Low When Input Open or at VEE
- Built-in Temperature Compensation
- Drop in Compatible to MC10LVEP11, MC100LVEP11
- LVDS Input Compatible
Description for the SN65LVEP11
The SN65LVEP11 is a differential 1:2 PECL/ECL fanout buffer. The device includes circuitry to maintain known logic levels when the inputs are in an open condition. Single-ended clock input operation is limited to VCC ≥ 3 V in PECL mode, or VEE ≤ 3 V in NECL mode. The device is housed in an industry-standard SOIC-8 package and is also available in TSSOP-8 package option.