38-pin (DBT) package image

SN75LVDS389DBT ACTIVE

Octal LVDS driver

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DBT) | 38
Operating temperature range (°C) 0 to 70
Package qty | Carrier 50 | TUBE

Features for the SN75LVDS389

  • Four (’391), Eight (’389), or Sixteen (’387) Line
    Drivers Meet or Exceed the Requirements of ANSI
    EIA/TIA-644 Standard
  • Designed for Signaling Rates Up to 630 Mbps
    With Very Low Radiation (EMI)
  • Low-Voltage Differential Signaling With Typical
    Output Voltage of 350 mV and a 100-Ω Load
  • Propagation Delay Times Less Than 2.9 ns
  • Output Skew Is Less Than 150 ps
  • Part-to-Part Skew Is Less Than 1.5 ns
  • 35-mW Total Power Dissipation in Each Driver
    Operating at 200 MHz
  • Driver Is High-Impedance When Disabled or With
    VCC < 1.5 V
  • SN65’ Version Bus-Pin ESD Protection Exceeds
    15 kV
  • Packaged in Thin Shrink Small-Outline Package
    With 20-mil Pin Pitch
  • Low-Voltage TTL (LVTTL) Logic Inputs Are 5-V
    Tolerant

Description for the SN75LVDS389

This family of 4, 8, and 16 differential line drivers implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the 16 current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.

When disabled, the driver outputs are high-impedance. Each driver input (A) and enable (EN) have an internal pulldown that will drive the input to a low level when open-circuited.

The SN65LVDS387, SN65LVDS389, and SN65LVDS391 devices are characterized for operation from –40°C to 85°C. The SN75LVDS387, SN75LVDS389, and SN75LVDS391 devices are characterized for operation from 0°C to 70°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more