25-pin (YFP) package image

TCA6418EYFPR ACTIVE

18-bit 1.65- to 3.6-V I2C/SMBus I/O expander with interrupt, reset & config registers

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFP) | 25
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TCA6418E

  • Operating Power-Supply Voltage Range of 1.65 V to 3.6 V
  • 18 GPIOs Configurable as Inputs or Outputs
  • ESD Protection Exceeds JESD 22 on Non-GPIO Pins
    • 2000-V Human Body Model (A114-A)
    • 1000-V Charged Device Model (C101)
  • Low Standby (Idle) Current Consumption: 3 µA
  • Supports 1-MHz Fast Mode Plus I2C Bus
  • Open-Drain Active-Low Interrupt Output, Asserted When Key is Pressed
    or Key is Released
  • Selectable Debounce Time of 50 µs
  • Schmitt-Trigger Action Allows Slow Input Transition and
    Better Switching Noise Immunity at the SCL and SDA Inputs:
    Typical Vhys at 1.8 V is 0.18 V
  • Latch-Up Performance Exceeds 200 mA Per JESD 78, Class II
  • Very Small Package
    • WCSP (YFP): 2 mm × 2 mm; 0.4 mm pitch

Description for the TCA6418E

The TCA6418E is a 18 channel GPIO expansion device with integrated ESD protection. It can operate from 1.65 V to 3.6 V and has 18 general purpose inputs/outputs (GPIO) that can be used via the I2C interface [serial clock (SCL), serial data (SDA)].

The major benefit of this device is it frees up the processor from having to individually monitor changes in multiple inputs and also frees up the GPIOs on the processor to drive other outputs.. This provides power and bandwidth savings. The TCA6418E is also ideal for usage with processors that have limited GPIOs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more