JFET-input low power, wide temperature range, high drive dual operational amplifier
Product details
Parameters
Package | Pins | Size
Features
- 2× Bandwidth (2 MHz) of the TL06x and TL03x Operational Amplifiers
- Low Supply Current ... 290 µA/Ch Typ
- On-chip Offset Voltage Trimming for Improved DC Performance
- High Output Drive, Specified into 100-
Loads
- Lower Noise Floor Than Earlier Generations of Low-Power BiFETs
Description
The TLE206x series of low-power JFET-input operational amplifiers doubles the bandwidth of the earlier generation TL06x and TL03x BiFET families without significantly increasing power consumption. Texas Instruments Excalibur process also delivers a lower noise floor than the TL06x and TL03x. On-chip zener trimming of offset voltage yields precision grades for dc-coupled applications. The TL206x devices are pin-compatible with other TI BiFETs; they can be used to double the bandwidth of TL06x and TL03x circuits, or to reduce power consumption of TL05x, TL07x, and TL08x circuits by nearly 90%.
BiFET operational amplifiers offer the inherently-higher input impedance of the JFET-input transistors, without sacrificing the output drive associated with bipolar amplifiers. This makes them better suited for interfacing with high-impedance sensors or very low-level ac signals. They also feature inherently better ac response than bipolar or CMOS devices having comparable power consumption. The TLE206x family features a high-output-drive circuit capable of driving 100- loads at supplies as low as ±5 V. This makes them uniquely suited for driving transformer loads in modems and other applications requiring good ac characteristics, low power, and high output drive.
Because BiFET operational amplifiers are designed for use with dual power supplies, care must be taken to observe common-mode input voltage limits and output swing when operating from a single supply. DC biasing of the input signal is required and loads should be terminated to a virtual ground node at mid-supply. Texas Instruments TLE2426 integrated virtual ground generator is useful when operating BiFET amplifiers from single supplies.
The TLE206x are fully specified at ±15 V and ±5 V. For operation in low-voltage and/or single-supply systems, Texas Instruments LinCMOS families of operational amplifiers (TLC- and TLV-prefixes) are recommended. When moving from BiFET to CMOS amplifiers, particular attention should be paid to slew rate and bandwidth requirements, and output loading. The Texas Instrument TLV2432 and TLV2442 CMOS operational amplifiers are excellent choices to consider.
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | TLE206xx: Excalibur JFET-Input High-Output-Drive uPower Op Amps datasheet (Rev. B) | May 05, 2004 |
* | SMD | TLE2062M-D SMD 5962-90808 | Jun. 21, 2016 |
Technical articles | What is an op amp? | Jan. 21, 2020 | |
Technical articles | How to lay out a PCB for high-performance, low-side current-sensing designs | Feb. 06, 2018 | |
Technical articles | Low-side current sensing for high-performance cost-sensitive applications | Jan. 22, 2018 | |
Technical articles | Voltage and current sensing in HEV/EV applications | Nov. 22, 2017 | |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | Mar. 28, 2017 | |
Application note | TLE206x/TLE206xA/TLE206xB EMI Immunity Performance | Jun. 09, 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.
The (...)
Features
- Simplifies prototyping of SMT IC’s
- Supports 6 common package types
- Low Cost
Description
Features
- 10 circuit configurations to choose from: Non-Inverting, Inverting, Active Filters, Difference Amplifier with Reference Buffer, and more!
- Multiple interface options: SMA, Header, Breadboard, Wire
- Designed for 0805 size components; 0603 size friendly
- Circuit schematic provided in silkscreen on the back (...)
Design tools & simulation
Features
- Leverages Cadence PSpice Technology
- Preinstalled library with a suite of digital models to enable worst-case timing analysis
- Dynamic updates ensure you have access to most current device models
- Optimized for simulation speed without loss of accuracy
- Supports simultaneous analysis of multiple products
- (...)
Features
- Expedites circuit design with analog-to-digital converters (ADCs) and digital-to-analog converters (DACs)
- Noise calculations
- Common unit translation
- Solves common amplifier circuit design problems
- Gain selections using standard resistors
- Filter configurations
- Total noise for common amplifier configurations
- (...)
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
SOIC (D) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.