Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TMP107-Q1
- AEC-Q100 Qualified with:
- Temperature Grade 1: –40°C to +125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C6
- Temperature Grade 1: –40°C to +125°C
- High Accuracy (Without Calibration):
- ±0.4°C (max) from –20°C to +70°C
- ±0.55°C (max) from –40°C to +100°C
- ±0.7°C (max) from –55°C to +125°C
- High Resolution: 14 Bits (0.015625°C)
- UART-Compatible, SMAART Wire™ Interface:
- Allows Up To 32 Daisy-Chained Devices
- EEPROM Memory for Unique Addressing, Trip
Level Programming, and General-Purpose
Storage - Continuous Conversion and Shutdown Mode for
Power Savings - One-Shot Conversion Mode for Custom Update Rates and Power Savings
- Programmable Alert Feature
- Operating Temperature Range: –55°C to +125°C
- Operating Supply Range: 1.7 V to 5.5 V
- Package: SOIC-8
Description for the TMP107-Q1
The TMP107-Q1 digital output temperature sensor supports a total of 32 daisy-chained devices. Each sensor has a unique 5-bit address stored in electrically-erasable programmable memory (EEPROM). The TMP107-Q1 is capable of reading temperatures with a resolution of 0.015625°C, and is accurate to within ±0.4°C in the range from –20°C to +70°C. The TMP107-Q1 is ideal for replacing NTC and PTC thermistors where high accuracy is required.
The unique 5-bit address stored in the EEPROM is determined during the automated address assignment operation, and is based on the position of each sensor relative to the SMAART wire host. Multiple operating modes provide maximum flexibility in selecting between low power consumption for battery operation, and high update rates for real-time control applications.
The TMP107-Q1 is ideal for extended temperature measurement in a variety of industrial, instrumentation, communication, and environmental applications. The TMP107-Q1 is available in an 8-pin SOIC package and is specified for operation over a temperature range of −55°C to +125°C.