Packaging information
Package | Pins UQFN (NKG) | 10 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TMUXHS221LV
- Compatible to USB 2.0 and eUSB2 LS, FS, and HS physical layers
- Switch that supports differential signals up to 3Gbps
- Analog switch that can support most CMOS signals up to 3.3 V
- Data pins are 5 V tolerant
- Low RON of 3 Ω at V I/O = 0 V
- High –3 dB BW of 3.3 GHz
- Excellent for USB 2.0 or eUSB2 HS signals at 240
MHz:
- Insertion loss = –0.4 dB
- Return loss = –22 dB
- Off isolation or cross talk = –32 dB
- Minimal vertical and horizontal USB 2.0 HS eye attenuation
- 1.8 V supply voltage
- 1.2 or 1.8 V control logic inputs
- Extended industrial temperature range of –40 to 125°C
- Small 10-pin 1.8 mm × 1.4 mm, UQFN package
- Pin-to-pin and BOM-to-BOM with multiple sources
Description for the TMUXHS221LV
The TMUXHS221LV is a high-speed bidirectional 2:1 or 1:2 multiplexer or demultiplexer optimized for USB 2.0 and eUSB2 LS, FS, and HS signaling. The TMUXHS221LV is an analog passive switch that works for many high-speed interfaces with data rates up to 3Gbps. The TMUXHS221LV supports either differential or single-ended CMOS signaling with a voltage range of −0.3 to 3.6 V.
The ideal high-speed performance of the TMUXHS221LV results in minimal attenuation to the USB 2.0 or eUSB2 HS signal eye diagrams with very low channel ON resistance, high bandwidth, low reflection, and low added jitter. The device is optimized for ideal high frequency response so that passing USB 2.0 HS electrical compliance becomes easier. The data-paths of the device are also matched for best intra-pair skew performance.
The TMUXHS221LV has an extended temperature range that suits many rugged applications including industrial and high reliability use cases.
.